Publish your products
Mini Rack Steel Shelving
Mini Rack Steel Shelving
Mini Rack Steel Shelving
Mini Rack Steel Shelving
Mini Rack Steel Shelving
Mini Rack Steel Shelving
Mini Rack Steel Shelving

    Mini Rack Steel Shelving

    Mini Racking System

    This mini racking shelving allows you to store products and merchandise in areas like warehouses, distribution centers, and repair shops. This shelving system is quick to assemble and will make a great addition in your industrial projects.

    Standard sizes
    Widths: 30", 36", 42", 48"
    Depths: 12", 15", 18", 24", 30"
    Heights: 39", 51", 75", 87", 99", 111", 123"

    • Used to store products in an industrial environment like: Warehouses, part departments, etc.
    • Available as an open, closed, or mobile shelving unit
    • Configurable with a starter or add-on unit
    • Options to add casters and doors


    To use this family, insert it into your project from the Fetch app. In the properties panel, under construction, you can enter the desired number of shelves. Right below you can choose between a adder or starter unit. Next, choose between the two options of having an open or closed upright. Last modifications under construction are adding doors and casters. Finally, under dimensions, you can enter your desired width and height, and for the depth you can choose between the two options.
    Specification
    • Technical Specifications
      • Made with heavy-duty steel
      • High-quality powder coat finish in ROU 041 Beige
      • Three different configurations: Open, Closed, and Mobile shelving
      • Options to have a starter or add-on unit
    Technical specification
    • Unique ref.SSG_Rack_Mini_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2023-07-22
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit