Publish your products
Straight Laminate Reception Desk
Straight Laminate Reception Desk
Straight Laminate Reception Desk
Straight Laminate Reception Desk
Straight Laminate Reception Desk
Straight Laminate Reception Desk
Straight Laminate Reception Desk
Straight Laminate Reception Desk
Straight Laminate Reception Desk

    Straight Laminate Reception Desk

    4.7 out of 5 stars4.7(31 reviews)
    Straight Reception Desk

    This desk family can be used stand-alone, or with other desk segments to create custom reception desk configurations. Choose between standard and ADA height options to fit your space and needs. The included wire chase is also clearly modeled for concise cable management.

    Standard sizes
    Widths: 36", 42", 48", 54", 60"
    Depths: 29 1/2"
    Heights: 30", 45 5/8"

    • Classic design and endless laminate options makes this furniture fit into any setting.
    • High Pressure Laminate is easy to maintain and clean.
    • Use the check boxes in the family to alter the end panel between finished ends or add-on supports for continuing desk segments.
    • Custom widths available to the nearest whole inch.


    This reception desk is a highly adaptive system of families that allows users to plan and configure simple or complex configurations. Curved and straight high top and ADA height components ensure that everyone is accommodated. Pricing is supplied for budgetary purposes only and is based on overall linear feet.
    Specification
    • Materials
      • 3/4" thick particle board or MDF
      • High Pressure Laminate on all facing sides
      • Wilsonart Laminate with virtually unlimited color and pattern options
      • Countertop shown as laminte; solid surface options also available
      • Hygienic materials options available upon request
      Construction
      • Desk segments range between 30" and 60" on 6" increments
      • Custom widths can also be selected to the nearest whole inch
      • Desk supports include cutout for cable management
      • Remove end panels to add another adjacent desk module
      • Corner segments must be standard height - 30" countertop and 46" overall height
      • Straight segments can be standard height or ADA compliant - 30" overall height
    Technical specification
    • Unique ref.SSG_Reception_Desk_Straight_LAM
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2021-05-08
    • Edition number1
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 32 16
    • CSI MasterFormat 2014 TitleManufactured Plastic-Laminate-Clad Casework
    • OmniClass Number23-21 19 11 13
    • OmniClass TitleWood Modular General Casework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit