Publish your products
Fixed Auditorium Seating
Fixed Auditorium Seating
Fixed Auditorium Seating
Fixed Auditorium Seating
Fixed Auditorium Seating
Fixed Auditorium Seating

    Fixed Auditorium Seating

    5.0 out of 5 stars5.0(6 reviews)
    Fixed Auditorium Seating

    The fixed auditorium seating provides comfortable and stylish seating for audience members in auditoriums, theaters, and lecture halls. With plush cushioning, ergonomic support, and a range of customizable options, these seats enhance the overall experience by ensuring prolonged comfort during performances, presentations, or lectures. The upholstery throughout the seat adds aesthetics to the space and offers durability and easy maintenance for long-term use. Additionally, the fixed design ensures stability and proper spacing, optimizing the seating capacity and maximizing the utilization of the available space.

    Standard sizes
    Widths: 19", 20", 21", 22", 23", 24"
    Depths: 15 1/2", 16 7/8", 18 1/2"
    Heights: 35 1/4"

    • Fixed auditorium seating comfortably and efficiently seats audience members in auditoriums, theatres, lecture halls, and briefing rooms
    • Optional side table for left-handed and right-handed users for taking notes and working on classwork
    • Customize your seating to match your space with custom end panels, seat and back colors, and upholstery options


    This family is designed to be configured using the easy-to-use parameters in the properties window in Revit. After placing the family in your project, enter the desired width (armrest center-to-center) and the appropriate pitch for maximizing audience sight lines. More parameters under the Construction category allow for more options, such as side tables, cupholders, and upright end panels.This family also includes several material parameters for adjusting the overall aesthetics of your auditorium chairs. Material options include frame powder coat color, seat and back plastic color, end panel laminate, table laminate, edgebanding, and upholstery fabric. The included fabric material is a base fabric that can easily be edited by adding a sample swatch into the image field in the material editor. Please see the attached finish options PDF for more information about available materials and colors.
    Specification
    • Construction
      • Seating may be floor or riser mounted with upright support assemblies and upholstered seat and back
      • Available spacings: 19", 20", 21", 22", 23", 24" center-to-center
      • Available in three pitch positions for maximizing audience sight lines: 16°, 20°, and 24°
      • Seat is constructed of 7-ply molded plywood bonded to 2" or 3" urethane foam, bonded to upholstery fabric
      • Injection-molded or wood back assembly seals inner seat construction
      • Integrated seat pivot assembly includes a 5/8" diameter full-width axel
      • Frame constructed of 1-1/2" diameter 16-gauge steel supports welded to top and bottom plates and finished with a high-quality powder coat
      • Plastic or wood armcap is mounted to the top place of the upright frame and can include an optional cupholder
      • Optional self-storing side table construction from 13-ply baltic birch plywood and finished with high-pressure melamine laminate and PVC edgebanding
      • Seat numbers, row markers, and ADA removable units available on request
      • Optional aisle lights, power, and data ports available on request
      • Hardwired aisle lights meet New York City guidelines for theatre safety lighting
    Technical specification
    • Unique ref.SSG_Seat_Auditorium_PCS
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2024-03-02
    • Edition number1
    Related
    • Material mainPolypropylene
    • Material secondaryLaminate
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit