Publish your products
Bins Cantilever Shelving
Bins Cantilever Shelving
Bins Cantilever Shelving
Bins Cantilever Shelving
Bins Cantilever Shelving
Bins Cantilever Shelving

    Bins Cantilever Shelving

    Cantilvered Bin Storage Shelving

    Cantilevered bin shelving is an excellent storage solution when easy access is needed to small parts or tools. The bins or shelves can also be sloped 10 degrees to keep fresh parts closer to the operator. Standard width of 33.7" ensures a perfect fit of standard sized bins.

    Standard sizes
    Widths: 24", 30", 33.7", 36"
    Depths: 13", 14", 15", 16", 17", 18"
    Heights: 42", 66", 78", 84", 90"

    • Can be used for a variety of purposes, including packaging and assembly
    • Brings small parts and stock to workers quickly and efficiently
    • Shelves and bins can be installed as flat or sloped
    • Optional accessories include top canopy, acrylic end panels, and up lighting


    When easy access is needed to small parts or tools, cantilevered bin shelving is an excellent storage solution. The bins or shelves can be sloped 17 degrees to keep fresh parts closer to the operator. Shelves and bins may also be installed as flat. Standard width of 33.7" ensures a perfect fit of standard sized bins. Our products are customizable with various accessories such as top canopies, acrylic end panels, and up lighting- making it easier for you to find what you need when working quickly on a project. To use, place the model and select the width, depth, and height desired. Use the options under "construction" in the properties panel to modify the shelves and bins, and add or remove additional accessories.
    Specification
    • Frame Construction
      • 2 vertical uprights made of 14 gauge steel
      • Uprights are 2" deep with a 1 1/4" face
      • Fully welded frame with 16 gauge sway supports
      • Standard width of 33.7" efficiently fits standard industrial storage bins
      • Shelf slots run up the entire upright at 1" intervals
      • Total weight capacity is 500 lbs for single-sided units and 1050 lbs for double-sided units
      • Base supports are seismiclly rated and include 3/8" levelers
      Bin Rail Construction
      • One piece of cold-rolled 16 gauge steel
      • Integrated mounting brackets are compatable with frame mounting points
      • Top surface enables the use of standard hanging bins
      • Slot on the face for use with wall accessories or peg board hooks
      Shelf Construction
      • Single-piece of folded 16 gauge steel
      • Front, rear, and sides are turned up 90 degrees to create a tray-like shelf
      • Shelves have integrated shelf brackets and are capable of two-position mounting
      • Shelves may be mounted level or at 17 degree slope
      Canopy Construction
      • Folded from a single piece of 18 gauge cold-rolled steel
      • Edge thickness of 3/4"
    Technical specification
    • Unique ref.SSG_Shelving_Cantilever_Bin_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2022-09-24
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryABS
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit