Publish your products
Armorer's Weapon Steel Workstation
Armorer's Weapon Steel Workstation
Armorer's Weapon Steel Workstation
Armorer's Weapon Steel Workstation

    Armorer's Weapon Steel Workstation

    Armorer's Workbench

    Armorer main workbenches are great for keeping firearms, tools and parts organized for maintaining weapons. These flexible benches come with multiple optional pegboard storage accessories to suit your needs and fully customize your workstation.

    Standard sizes
    Widths: 60", 72", 84"
    Depths: 30"
    Heights: 72", 84"

    • Designed for law enforcement and military facilities for weapon and firearm maintenance
    • Available in 3 bench widths: Standard 60" and 72" also available in 84" on request
    • Available in 2 standard heights: Sitting table height 30" (72" overall height) and Standing table height 42" (84" overall height)
    • A 30" deep work surface (33" overall depth)


    Armorer workbench is built with heavy-duty steel construction designed for weapon repair and maintenance. This flexible bench was designed to meet your needs and comes with multiple optional pegboard storage accessories such as shelves, rifle shotgun racks, pistol cradles, tools and parts bins. It is also available in three stylish yet durable work surfaces, powder-coated, stainless steel, or butcher block.
    Specification
      • Constructed with heavy-duty steel work surface supports
      • Fully welded heavy-duty 14-guage framing with 11-gauge reinforcements and supports
      • Comes with a 1" adjustable heights for back panel components
      • Adjustable leveling glides
      • Two standard heights: 72" sitting height and a 84" standing height
      • Made in the USA
    Technical specification
    • Unique ref.SSG_Workbench_Gun_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2022-02-05
    • Edition number1
    • Depth (inches)30
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit