Publish your products
Column Based Powder Coated Steel Workstation
Column Based Powder Coated Steel Workstation
Column Based Powder Coated Steel Workstation
Column Based Powder Coated Steel Workstation
Column Based Powder Coated Steel Workstation
Column Based Powder Coated Steel Workstation
Column Based Powder Coated Steel Workstation
Column Based Powder Coated Steel Workstation

    Column Based Powder Coated Steel Workstation

    Powder Coated Steel Column Based Lab Workstation

    The Lab Workstation system Revit family includes all necessary equipment and available accessories to this product line within each unit as optional parameters.

    Standard sizes
    Widths: 24", 30", 36", 42", 48", 54", 60", 66", 72", 78", 84", 90", 96"
    Depths: 24", 30", 36"
    Heights: 36", 54", 84"

    • Free Revit family lab station ideal for healthcare, scientific and technical labs
    • Single or double-sided configurations
    • Metal shelves can be mounted above or below the worksurface
    • Lockable metal drawers with smooth, ball-bearing glides
    • Powered backsplashes are UL Listed and switched with built-in circuit breaker
    • Dual-channel utility raceways promote orderly, segregated management of electrical wiring, air and gas lines, and cabling
    • Accessories are available within the Revit family as optional parameters - Easy to pick and choose to your specifications without needing to download accessory families


    The modular lab workplace system is a streamlined, column-based system that was designed with your changing needs in mind. It offers infinite height adjustability for a wide range of components. And almost limitless reconfiguration possibilities. This casework is ideal for healthcare, research and development, light manufacturing and assembly, high-tech, testing operations, and scientific and technical labs. Our healthcare and lab Revit models are free to use and are built in 5D BIM for streamlined project information and helps reduce the amount of rework necessary for job completion.
    Specification
    • Standard Workstation
      • Rated for 1000 lbs.
      • Worksurface rated for 700 lbs.
      • Shelving rated for 150 lbs., with optional 500 lbs.
      • Power, data and services can be placed in columns
      • Infinitely height adjustable
      • Variety of optional casters available
      Wide Column Workstation
      • Rated for 1750 lbs.
      • Worksurface rated for 1000 lbs.
      • Shelving rated for 150 lbs., with optional 500 lbs.
      • Wide channel design for easy placement of significant power, data, and service elements in columns
      • Infinitely height adjustable
      • Variety of optional casters available
    Technical specification
    • Unique ref.SSG_Workstation_Lab_PCS
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 35 53
    • CSI MasterFormat 2014 TitleLaboratory Casework
    • OmniClass Number23-21 19 15 25
    • OmniClass TitleLaboratory Specialty Casework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit