Publish your products
Pharmacy Steel Workstation
Pharmacy Steel Workstation

    Pharmacy Steel Workstation

    Pharamacy Workstation

    Optimized for efficiency, our pharmacy and medical laboratory workstation seamlessly integrates multiple workstation accessories, ensuring swift and secure medication packaging and quality control. With a focus on user-friendly design and robust performance, it empowers healthcare professionals for streamlined workflows and precise outcomes.

    Standard sizes
    Widths: 24", 30", 36", 42", 48", 54", 60", 66", 72", 78", 84", 90", 96"
    Depths: 24", 30", 36", 42", 48"
    Heights: 30", 36", 42"

    • Steel workstation thoughtfully designed for use in pharmacies, medical laboratories, and medication packaging facilities
    • Available accessories include shelves, monitor arms, bin bar, power bar, backsplash, magnifier, keyboard tray, computer holder, and under-desk drawers
    • Select from a collection of high-quality materials for the work surface, including high-pressure laminate, phenolic resin, and solid maple.


    Workstations are famed for their flexibility and endless accessories make them ideal for use in almost every industry. It’s simple design and nearly endless list of accessories means that this workbench can adapt to fit the needs of your space. Choose between lower shelves, under-counter casework solutions, or opt for no accessories at all. The countertop can be a variety of materials to suit your needs ranging from laminate, to butcher block, to stainless steel.
    Specification
      • Fully welded steel frame
      • Standard duty (1 1/2" HSS steel) supports up to 1000 lbs, Heavy duty (2" HSS steel) supports up to 1500 lbs.
      • Foot options include levelers, casters, and anti-vibration selections.
      • Interior configuration ranges from ful and half shelves, to casework solutions
      • Variety of countertop options: laminate, epoxy, butcher block, and stainless steel
      • Works with a variety of accessories including monitor mounts, power strips, cable management grommets, and more
      • 16 powder coat finish options
      • Custom sizes, configurations, and accessories are available upon request
      • Made in the USA
    Technical specification
    • Unique ref.SSG_Workstation_Pharmacy_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2024-02-17
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit