Publish your products
High Density Mobile Cantilever Shelving System Recessed Rail

High Density Mobile Cantilever Shelving System Recessed Rail

High Density Mobile Cantilever Shelving System

Description

High-density storage has nearly infinite configurations, with systems measuring from 3 feet to as long as 81 feet. Available heights range from 90 up to 121 inches, with most systems specified between 76 and 85 inches.   The 1,000 pound/linear foot system is the most commonly specified.

Controls Options

Manual Up to 16’ (4.8 m) long standard. Easy, frictionless movement for smaller applications. Four rows of 4’ (1.2 m) long manual units with two entry corridors. Total = 3,424 Nominal Shelf Feet (1,043 m)

Mechanical Assist Up to 45’ (13.7 m) long standard. Three-spoke operator allows one pound of effort to move minimum of 4,000-pound load. Three sections of larger capacity units and two entry corridors.  Total = 4,152 Nominal Shelf Feet (1,265 m)

Powered Programmable Up to 81’ (24.6 m) long standard(longer available). Programmable options available. Maximum density with minimum space needed for aisles. Total = 4,976 Nominal Shelf Feet (1,516 m)

Rail Guide Systems

Spacesaver provides three options for guide systems dual flange, center flange, and roller guide. 

Carriages

Carriages are welded “uniframe” steel construction and engineered to meet your specific load requirements. A minimum 3/4” (19 mm) retaining lip holds shelving or other storage housing in place. 

Depths

  • Fixed Platform 12"-60" at any incremental increase
  • Moveable Carriage 12"-60" at any incremental increase

Heights

Available heights range from 40 up to 88 inches, with most systems specified between 76 and 90 inches.  Depending upon the components required for your application, the track, wheel and carriage elements will add approximately 6 to 9” (152–228 mm) to the height of the storage equipment used.  If a system has a ratio great than 4 to 1 (4 being height and 1 being depth) anti-tip protections are required. 

Aisle Widths

When planning aisle space for a bank of carriages, add a minimum 1-1/2” (38 mm) to the depth of each shelving section—i.e. 24” (609 mm) deep shelving will require 25-1/2” (648 mm) of floor space. This helps maintain required aisle width for a bank of carriages given architectural restrictions. Check local accessibility regulations (ADA) for additional requirements. Additionally, add 3” (76 mm) to overall carriage length (including handle) of shelving range for manual and powered systems,6” (152 mm) for mechanical assist systems. Also note that there is a slight “growth factor” for shelving width which may become significant for multiple shelving sections on long carriages.

Shelving

Spacesaver Corporation Cantilever Shelving is engineered for strength and durability, and is designed to be easy to assemble, rearrange, and reconfigure.  Designed to adapt to both stationary and mobile storage applications, cantilever shelving is ideal for library, higher educations, and bookstore applications.  It is configurable to hold media items as well.

 

 

Technical specification
  • Unique ref.spacesaver-mobile-cantilever-recessed-rail
  • Product familyEducation & Library
  • Product groupFlexible Shelving, Library Shelving, Mobile Shelving, Day Use Lockers
  • TypeObject (single object)
  • Date of publishing2018-01-01
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code10 56 26
  • CSI MasterFormat 2014 TitleMobile Storage Shelving
  • OmniClass Number23-21 11 11 11
  • OmniClass TitleCommercial Storage Shelves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit