Publish your products
Personal Storage Locker Bank - Combo (ADA Compliant)

Personal Storage Locker Bank - Combo (ADA Compliant)

Freestyle Lockers

This is a bank of two types of Spacesaver's most popular locker styles. Spacesaver Corporation FreeStyle Lockers are made with 18-gauge steel double-wall with welded box construction doors for durability and longevity.  They are engineered to promote air flow circulation, and are power ready if needed. These lockers can be configured as gear bag lockers or personal storage lockers.  You can free style it however you like.  Listed below are all our options for this product:

 Available Dimensions

  • Widths 12", 15", 18", 24", 30", 36", 42"
  • Depths 18", 24", 30", 36"
  • Heights 66", 72", 84", 90", 96"

Door Options

  • Single Door
  • Double Door
  • Plain Steel
  • Diamond-Perforated Doors Steel

Tiered Options

  • 2-Tier
  • 3-Tier
  • 4-Tier

Drawer Options

  • No Drawer/Full Height Door
  • 18" High External Access Drawer - Available on all 72", 84", 90", 96" high units in 15", 18", 24", 30", 36" widths with 18"or 24" depths
  • 18" Bench Drawer - Available on all 72", 84", 90", 96" high units in 15", 18", 24", 30", 36" widths with 18" or 34" depths

 Lock Options

  • No Lock (Hasp for Padlock)
  • Keyed Lock (with master keys and "slam-lock" feature)
  • Combination Lock (with mater keys and "slam-lock" feature)
  • Digital Lock (two options Digilock or Zephyr)

Accessories

Full-Width Shelves, Internal Drawers, EZ or Support Rail, Universal Base, Body Armor Drying Rack, Hook Bracket Hanger Assembly Kit, Hanger-Bar Assembly Kit, Document Holder, Boot Tray, Mirror, Drop-In Floor, Modular Shelf

Modular Shelf Accessories

Adjustable Shelf, Lockable Box Conversion Kit, Back Stop, File Divider Kit, Single-Hook Kit, Double-Hook Kit, Modular Shelf Mat 

Technical specification
  • Unique ref.spacesaver-personal-storage-locker-bank-combo
  • Product familyPublic Safety
  • Product groupEvidence Lockers, Personal Storage Lockers, Weapons Racks
  • TypeObject (single object)
  • Date of publishing2019-02-20
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitleMetal Lockers
  • OmniClass Number23-29 15 15 11
  • OmniClass TitleMetal Lockers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States