FREESPAN™ SHELVES
Available in Plain (with or without Center Stop holes), Universal Slotted (with or without Center Stop holes), and Perforated. Shelves up to 48” wide are constructed with 20-gauge steel and shelves that are 49” to 72” wide utilize 18-gauge steel. Perforated shelves are made from 18-gauge steel and are available up to 48” wide at a 51% perforation to meet NFPA standards and support fire suppression, airflow, and ventilation needs.
UNIVERSAL SHELF CLIPS
FreeSpan™ Clips’ robust double-rivet design permits up or down and left or right connection to posts and provides eight points of contact per shelf for quick and easy
adjustment and reliable connection.
SYSTEM SHELVING SIZES
STANDARD SHELVING SIZES
WIDTH: 15” | 24” | 30” | 36” | 42” | 48” | 54” | 60” | 66” | 72
DEPTH: 12” | 15” | 16” | 18” | 24” | 30” | 32” | 36
CUSTOM SHELVING SIZES
WIDTH: Available in 1” increments from 9” to 72”
DEPTH: Available in 1” increments from 12” to 36”
STANDARD UPRIGHT SIZES
4-POST OPEN UPRIGHTS
HEIGHT: 40.25” | 64.25” | 76.25” | 85.25” | 88.25” | 97.25” | 121.25”
4-POST CLOSED AND CASE-TYPE UPRIGHTS
HEIGHTS: 40.25” | 64.25” | 76.25” | 85.25” | 88.25” | 97.25” | 121.25” |
133.25” | 143.75”
CUSTOM UPRIGHT SIZES
4-POST OPEN UPRIGHTS
HEIGHT: Available in 1.5” increments from 23.75” to 121.25”
4-POST CLOSED AND CASE-TYPE UPRIGHTS
HEIGHT: Available in 1.5” increments from 23.75” to 143.75”