Publish your products
Two Stage Infrared Heater, Model TXR

Two Stage Infrared Heater, Model TXR

Model TXR - As the Model TX with extra features for harsh and outdoor environments. Model TXR includes a potted module, sealed burner housing, and heat-treated aluminized. Stainless steel available.

  • Two stage heater – Approved for outdoor use
  • 40,000 to 220,000 BTU/h
  • Natural Gas or LPG
  • Configurations of "U" and "L", horizontal or 45°
  • Separated controls compartment – electronics out of air stream, burner can run during servicing
  • Self diagnostic ignition module
  • Parabolic aluminum reflectors - Most efficient in industry
  • Direct spark ignition
  • Vented or unvented
  • Jet Stream burner – improved heat distribution, better combustion
  • Heavy duty couplings – no leaks, cannot be over tightened
  • Operating status lights
  • Low voltage controls
  • TXR features burner box sealed for outdoor conditions
  • Rubber gaskets are used instead of fiber
  • Silicone used to seal corners and joints
  • Weather resistant electrical components used for exterior connections
  • Stainless steel burner boxes available as well as tubing and reflectors
  • Units are wind resistant
  • Three year warranty on all components
  • Five year warranty on hot rolled heat exchanger
  • Seven year warranty on aluminized heat exchanger
  • 10 year warranty on aluminized heat exchanger with post purge feature
Specification
  • Low-Intensity Two Stage Infrared Tube Heaters. Heavy-duty industrial/commercial infrared heater featuring the best overall performance in the industry. Firing rates as called for in the Contract documents within the range of 40/30 MBH to 220/165 MBH with a minimum 65% radiant factor as determined by independent lab testing to EN416-2 Standard. Baffles required as per manufacturer’s instructions. The product shall be (please select model for unique specification) Model TA (sealed blower design), Model TX (enclosed burner design), or Model TXR (enclosed, moisture sealed burner design for rugged, harsh environments or outdoor use) as manufactured by Superior Radiant Products. The burner shall operate at a minimum gas inlet pressure of 5.0 inches W.C. (natural gas) or 11.5 inches W.C. (propane) and draw no more than 1 Amp at 120VAC, 60Hz. Burner head shall be chrome-plated steel and burner controls shall be located outside of the air supply stream to allow service and diagnostic control checks shall be possible with the burner operating. Reflector shall be a 10-sided reflector design reflecting virtually 100% of the infrared energy out and away from the emitter tubes. Reflector shall be “Deep Dish” design with emitter tubes fully recessed within the reflector. Reflectors shall have a minimum of 10 reflective surfaces.  Reflectors with fewer surfaces allow energy to bounce back to the main heat exchanger tubing, and shall not be allowed. Reflector shall be mill-finished aluminum, ASTM 1100, .024 inch thick aluminum sheet metal with two reflector support brackets for every 10 feet (3048 mm) reflector section. Reflectors shall extend below the lowest position of the tubing at all times. Reflector end caps shall be fitted to the end of each reflector run to reduce convective heat loss and shall be standard equipment. Emitter Tube shall be 4 inches (102 mm) diameter, minimum 16 gauge thickness. Combustion Tube shall be 4 inches (102 mm) diameter, 16 gauge, heat-treated type 1 aluminized steel tubing shall be required for all firing rates.  Hot rolled steel combustion tubing shall not be allowed. Combustion tubing shall incorporate a welded, 11 gauge steel, 4 bolt flange to orient the burner to the tube as designed. Couplings shall be 16 gauge aluminized steel, minimum 12 inches in length, and be of heavy-duty design incorporating two 1-inch wide draw bands.

    This product was specified based on best practice design to meet the specific engineered design criteria for this project.  

    Any submission for substitution most include the following material for consideration or bid will be deemed unqualified and rejected:

    • Independent lab testing to EN416-2 standard dated no later than 6 months from date of submission showing a minimum 65% radiant factor.
    • Professional Engineer Stamped Design, calculations, and complete set of stamped drawings with the new system.
    • Stamped fuel usage data showing a minimum 20% fuel savings over specified Superior Radiant Model. 
    • Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).
Technical specification
  • Unique ref.txr
  • Product familyTwo Stage Infrared Heaters
  • Product groupLow Intensity - Series T
  • TypeObject (single object)
  • Date of publishing2021-02-16
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - Heaters
  • UNSPSC nameTubular heaters
  • UNSPSC code40101822
  • Uniclass 2015 CodePr_70_60_36_72
  • Uniclass 2015 DescriptionRadiant tube heaters
  • CSI MasterFormat 2014 Code23 55 23
  • CSI MasterFormat 2014 TitleGas-Fired Radiant Heaters
  • OmniClass Number23-33 15 17 13
  • OmniClass TitleFuel Fired HVAC Radiant Heaters
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe North America Asia
Åland Islands
Anguilla
Armenia
Albania
Antigua and Barbuda
Azerbaijan
Andorra
Aruba
Bangladesh
Austria
Barbados
Bhutan
Belarus
Belize
British Indian Ocean Territory
Belgium
Bermuda
Brunei
Bosnia and Herzegovina
British Virgin Islands
Cambodia
Bulgaria
Canada
China
Croatia
Caribbean Netherlands
Christmas Island
Cyprus
Cayman Islands
Cocos (Keeling) Islands
Czech Republic
Collectivity of Saint Martin
Georgia
Denmark
Costa Rica
Hong Kong
Estonia
Cuba
India
Faroe Islands
Curaçao
Indonesia
Finland
Dominica
Japan
France
Dominican Republic
Kazakhstan
Germany
El Salvador
Kyrgyzstan
Gibraltar
Greenland
Laos
Greece
Grenada
Macau
Guernsey
Guadeloupe
Malaysia
Hungary
Guatemala
Maldives
Iceland
Haiti
Mongolia
Ireland
Honduras
Myanmar (Burma)
Isle of Man
Jamaica
Nepal
Italy
Martinique
North Korea
Jersey
Mexico
Pakistan
Latvia
Montserrat
Philippines
Liechtenstein
Nicaragua
Singapore
Lithuania
Panama
South Korea
Luxembourg
Puerto Rico
Sri Lanka
Malta
Saint Kitts and Nevis
Taiwan
Moldova
Saint Lucia
Tajikistan
Monaco
Saint Pierre and Miquelon
Thailand
Montenegro
Saint Vincent and the Grenadines
Turkmenistan
Netherlands
Saint-Barthélemy
Uzbekistan
North Macedonia
Sint Maarten
Vietnam
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit