Publish your products
POROTON BIO P700 20/25 h19
Stabila

POROTON BIO P700 20/25 h19

POROTON BIO P700 clay masonry system for high-performance load-bearing masonry and infill walls, designed to ensure indoor comfort, durability and energy efficiency of the building envelope.
Specification
  • Lightweight clay block with smooth face finish for the construction of load-bearing masonry in low seismicity areas, external infill walls and partition walls, designed to ensure high thermal performance and energy efficiency.
Technical specification
  • Unique ref.poroton-bio-p700-2025
  • TypeBuilding Material
  • Date of publishing2026-06-18
  • Edition number1
  • Height (mm)190
  • Width (mm)350
  • Depth (mm)250
Classification
  • BIMobject CategoryBuilding Materials - Masonry

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit