Publish your products
POROTON BIO P700 CLIMA 40 h19
Stabila

POROTON BIO P700 CLIMA 40 h19

POROTON BIO P700 CLIMA clay masonry system for high-energy-performance infill walls, designed to maximize indoor comfort, thermal efficiency and the durability of the building envelope.
Specification
  • Lightweight clay block with thin-web geometry and vertical interlocking system, designed to maximize the thermal performance of external infill walls, ensuring high energy efficiency and indoor comfort.
Technical specification
  • Unique ref.poroton-bio-p700-clima-40-inc
  • TypeBuilding Material
  • Date of publishing2026-06-18
  • Edition number1
  • Height (mm)190
  • Width (mm)400
  • Depth (mm)250
Classification
  • BIMobject CategoryBuilding Materials - Masonry

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit