Publish your products
POROTON BIO P800 10/50 inc. h24,5
Stabila

POROTON BIO P800 10/50 inc. h24,5

POROTON BIO P800 clay masonry system designed for the construction of high-performance walls, characterized by high standards of indoor comfort, durability and energy efficiency.
Specification
  • Lightweight clay block with vertical interlocking system for the construction of external infill and partition walls, designed to provide high levels of indoor comfort and energy efficiency.
Technical specification
  • Unique ref.poroton-bio-p800-1050-inc
  • TypeBuilding Material
  • Date of publishing2026-06-18
  • Edition number1
  • Height (mm)245
  • Width (mm)100
  • Depth (mm)500
Classification
  • BIMobject CategoryBuilding Materials - Masonry

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit