Publish your products
POROTON BIO P800 MAT 25
Stabila

POROTON BIO P800 MAT 25

POROTON BIO P800 MAT clay masonry system designed for the construction of reinforced masonry with high mechanical performance, characterized by indoor comfort, durability and energy efficiency.
Specification
  • Lightweight clay block for the construction of reinforced load-bearing masonry, designed to ensure high structural performance and seismic safety, suitable for use in all seismic zones.
Technical specification
  • Unique ref.poroton-bio-p800-mat-25
  • TypeBuilding Material
  • Date of publishing2026-06-18
  • Edition number1
  • Height (mm)190
  • Width (mm)250
  • Depth (mm)300
Classification
  • BIMobject CategoryBuilding Materials - Masonry

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit