Publish your products
Avion
Archived

Avion

Direct

  • Architectural High Bay
  • Extruded aluminum single piece housing
  • Two standard lumen packages available
  • Efficacy up to 143 lm/W
  • Soft diffuse lighting with acrylic lens standard
  • Shatter resistant polycarbonate lens available
  • White powder coat or black anodize
  • Custom powder coat colors available upon request*
  • 0-10v dimming is standard
  • Dim to 1% of output current

Direct/Indirect

  • Architectural High Bay
  • Extruded aluminum single piece housing
  • Two standard lumen packages available
  • Efficacy up to 143lm/W
  • Soft diffuse lighting with acrylic lens standard
  • Shatter resistant polycarbonate lens available
  • White powder coat or black anodize
  • Custom powder coat colors available upon request*
  • 0-10v dimming is standard
  • Dim to 1% of output current
Specification
  • Housing
    Nominal 2” x 8 1/2” housing of continuous extruded 6063 T5 aluminum.

    Color
    Colors for the housing are available in Powder Coat Black, White and Silver. Custom powder coat options are available. Consult factory.

    Source
    Two standard lumen packages are available in four color temperature options (3000K, 3500K, 4000K and 5000K) — all within 2.5 MacAdam ellipses.

    Dimming Driver
    Universal Lighting Technologies (ULT) Everline series of LED drivers allows tunable output currents to achieve infinite configurations of output. UL Class 2 recognized. 0-10v interface can be wired as Class 1 or Class 2 circuit. Included 2.5Kw ring and wave overcurrent protection, isolation of each individual output and a fully potted driver to protect from heat and vibration. Power factor >.98

    Environment
    Suitable for dry and damp locations.
    Operating temp.: -40°C to +45°C -40°F to +113°F


    Certification
    Intertek cETLus Listed. DLC Premium listed options are available. RoHS (Restriction of Hazardous Substances) and Made in USA.

    Natatorium Rating
    Avion fixtures can be manufactured using a special pre-treatment and coating process that ensures the fixture can be installed in natatoriums as well as environments with high concentrations of chlorine or salt and still maintain the 5 year warranty. For this natatorium rated process please specify NAT in options 

Technical specification
  • Unique ref.avion
  • Product familyArchitectural Bay Series Lighting
  • Product groupAvion
  • TypeObject (single object)
  • Date of publishing2022-03-18
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring