Publish your products
Beam
Beam
    Archived

    Beam

    • Continuous lens option available – up to 200’
    • Extruded aluminum single piece housing
    • 4’ and 8’ individual units, or continuous rows
    • Straight runs with proprietary joiner design
    • Efficacy up to 150 lm/W
    • Soft diffuse direct lighting
    • Textured powder coat finishes available in white, black, silver and bronze
    • Premium finishes also available
    • Approved for dry and damp locations
    • 0-10v dimming is standard
    • Dim to 1% of output current

    Direct/Indirect

    • Extruded Aluminum housing
    • 2’ x 2’ and 4’ x 4’ options available
    • Efficacy up to 135 lm/w
    • Soft diffuse direct lighting
    • Direct and Indirect light levels can be set to any combination at the factory
    • Textured powder coat finishes available in white, black, silver and bronze
    • Premium finishes also available
    • Approved for damp and dry locations
    • 0-10v dimming is standard
    • Dim to 1% of output current
    Specification
    • Housing
      Nominal 3 1/2” x 3 1/2” square housing of continuous extruded 6063 T5 aluminum.
      Color
      Colors for the housing are available in a powder coated white, black, silver, bronze and woodgrain with end cap to match. Consult factory for custom colors.
      Luminaire Length
      4' or 8' lengths are available for a single stand-alone section. Using internal joiners, 4’ and 8’ sections can be joined to form longer rows.
      End Caps
      Injection molded flat end caps are mechanically attached with no exposed fasteners to enhance architectural aesthetic and prevent light leak (woodgrain is standard in metal).
      Source
      Two standard lumen packages are available in four color temperature options (3000K, 3500K, 4000K and 5000K) — all within 2.5 MacAdam ellipses.
      Certification
      Intertek cETLus Listed. DLC Premium listed options are available. RoHS (Restriction of Hazardous Substances) and Made in USA.
      Battery
      Philips Bodine lithium ion battery providing up to 780lm(6W) or up to 1300lm(10W) for 90 minutes. UL924 listed. Class 2 compliant. Meets Title 20 CEC (California Energy Commission) efficiency standards.
      Environment
      Suitable for dry and damp locations. Operating temp.: -40°C to +50°C -40°F to +122°F
      Dimming Driver
      Universal Lighting Technologies (ULT) Everline series of LED drivers allows tunable output currents to achieve infinite configurations of output. UL Class 2 recognized. 0-10v interface can be wired as Class 1 or Class 2 circuit. Included 2.5Kw ring and wave overcurrent protection, isolation of each individual output and a fully potted driver to protect from heat and vibration. Power factor <.93
      Packaging
      Sustainably manufactured outside cardboard box and biodegradable, protective poly-foam luminaire inserts.

    Technical specification
    • Unique ref.beam
    • Product familyBeam Series Lighting
    • Product groupBeam
    • TypeObject (single object)
    • Date of publishing2022-03-18
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Linear lights
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit