Publish your products
Nova 2
Archived

Nova 2

Direct

  • Extruded aluminum single piece housing
  • 4’ and 8’ individual units, or continuous rows
  • Linear runs available up to 100’ (High Output) with proprietary lens joiner for seamless optics
  • Straight runs with proprietary joiner design
  • Three standard lumen packages available
  • Efficacy up to 145 lm/W
  • Soft diffuse direct lighting
  • Textured powder coat finishes available in white, black and silver
  • Custom colors available upon request*
  • Approved for dry and damp locations
  • 0-10v dimming is standard
  • Dim to 1% of output current

Direct/Indirect

  • Extruded aluminum single piece housing
  • 4’ and 8’ individual units
  • Linear runs available up to 100’ (High Output) with proprietary lens joiner for seamless optics
  • Straight runs with proprietary joiner design
  • Direct/Indirect can be set at any level at the factory
  • Efficacy up to 145 lm/W
  • Soft diffuse direct lighting
  • Textured powder coat finishes available in white, black and silver
  • Custom colors available upon request*
  • Approved for dry and damp locations
  • 0-10v dimming is standard
  • Dim to 1% of output current
Specification
  • Housing 
    Nominal 2” x 2 1/2” housing of continuous extruded 6063 T5 aluminum. 

    End Caps 
    Injection molded flat end caps are mechanically attached with no exposed fasteners to enhance architectural aesthetic and prevent light leak. 

    Color 
    Colors for the housing are available in powder coated white, black and silver.  Consult factory for custom colors. 

    Luminaire Length 
    4' or 8' lengths are available for a single standalone section. Using internal joiners, 4’ and 8’ sections can be joined to form longer rows. 

    Lens 
    Lensing for the Nova 2 uses high efficiency, high diffusing and impact modified acrylic with a proprietary lens band to produce even light along the entire length of the fixture. 

    Source 
    Three standard lumen packages are available in four color temperature options (3000K, 3500K, 4000K and 5000K) — all within 2.5 MacAdam ellipses. 

    Certification 
    Intertek cETLus Listed. DLC Premium listed options are available. RoHS (Restriction of Hazardous Substances) and Made in USA. 

    Packaging 
    Sustainably manufactured outside cardboard box and biodegradable, protective poly-foam luminaire inserts. 

    Dimming Driver 
    Universal Lighting Technologies (ULT) Everline series of LED drivers allows tunable output currents to achieve infinite configurations of output.  UL Class 2 recognized. 0-10v interface can be wired as Class 1 or Class 2 circuit. Included 2.5Kw ring and wave overcurrent protection, isolation of each individual output and a fully potted driver to protect from heat and vibration.   Power Factor <.93 

    Battery 
    Philips Bodine lithium ion battery providing up to 780lm(6W) or up to 1300lm(10W) for 90 minutes. UL924 listed. Class 2 compliant. Meets Title 20 CEC (California Energy Commission) efficiency standards. 
     
    Environment 
    Suitable for dry and damp locations.  
    Operating temp.: -40°C to +50°C   -40°F to +122°F 

Technical specification
  • Unique ref.nova_2
  • Product familyNova Series Lighting
  • Product groupNova 2
  • TypeObject (single object)
  • Date of publishing2022-03-18
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring