Publish your products
StarPower
Archived

StarPower

  • Available in 4’ and 8’ individual fixtures
  • Three standard lumen packages
  • Efficacy up to 145 lm/W
  • Soft diffuse direct lighting
  • Finishes available in anodized clear or black
  • Custom powder coat colors available upon request*
  • Approved for dry and damp locations
  • 0-10v dimming is standard
  • Dim to 1% of output current
Specification
  • Housing
    Nominal 3” x 2 1/2” dual housings of continuous extruded 6063 T5 aluminum.

    Color
    Colors for the housing are available in Clear or Black anodize. Custom powder coat options are available. Consult factory.

    Luminaire Length
    Fixtures are available in 4’ and 8’ standard lengths (see dimensions chart on this page).

    Source
    Three standard lumen packages are available in four color temperature options (3000K, 3500K, 4000K and 5000K) — all within 2.5 MacAdam ellipses.

    Dimming Driver
    Universal Lighting Technologies (ULT) Everline series of LED drivers allows tunable output currents to achieve infinite configurations of output. UL Class 2 recognized. 0-10v interface can be wired as Class 1 or Class 2 circuit. Included 2.5Kw ring and wave overcurrent protection, isolation of each individual output and a fully potted driver to protect from heat and vibration. Power factor >.93

    Certification
    Intertek cETLus Listed. DLC Premium listed options are available. RoHS (Restriction of Hazardous Substances) B.A.A. (Buy American) and Made in USA.

    Packaging
    Sustainably manufactured outside cardboard box and biodegradable, protective polyfoam luminaire inserts.

    Environment
    Suitable for dry and damp locations.
    Operating temp.: -40°C to +50°C  -40°F to +122°F

    Battery (optional)
    Philips Bodine lithium ion battery providing up to 780lm(6W) or up to 1300lm(10W) for 90 minutes. UL924 listed. Class 2 compliant. Meets Title 20 CEC (California Energy Commission) efficiency standards.

Technical specification
  • Unique ref.starpower
  • Product familyStar Series Lighting
  • Product groupStarPower
  • TypeObject (single object)
  • Date of publishing2022-03-18
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring