Publish your products
Vibe Direct/Indirect
Archived

Vibe Direct/Indirect

InDirect:

  • Tight optical control from beam shaping optics
  • Regressed light source to minimize glare
  • Extruded Aluminum housing
  • 4’ and 8’ individual units, or continuous rows
  • Straight runs with proprietary joiner design
  • Direct and Indirect light levels can be set to any combination at the factory
  • Efficacy up to 145 lm/w
  • Textured powder coat finishes available in white, black, and silver
  • Driver removable from top side of fixture
  • Approved for damp and dry locations
  • 0-10v dimming is standard
  • Dim to 1% of output current
Technical specification
  • Unique ref.vibe_direct_indirect
  • Product familyVibe Series Lighting
  • Product groupVibe
  • TypeObject (single object)
  • Date of publishing2022-04-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting