Publish your products
Industrial Noise Control Curtain – 2" Double-Faced STC 29 System | SCC-10
Industrial Noise Control Curtain – 2" Double-Faced STC 29 System | SCC-10
Industrial Noise Control Curtain – 2" Double-Faced STC 29 System | SCC-10

    Industrial Noise Control Curtain – 2" Double-Faced STC 29 System | SCC-10

    Industrial Noise Control Curtain – 2" Double-Faced STC 29 System | SCC-10

    The SCC-10 Industrial Noise Control Curtain is a permanent 2-inch thick, double-faced acoustic barrier system engineered for high-performance industrial sound attenuation. Designed for manufacturing facilities, mechanical rooms, and equipment enclosures, this industrial noise control curtain delivers STC 29 sound transmission reduction for demanding indoor environments.

    Product Specifications

    • Thickness: 2-inch acoustic assembly
    • STC Rating: Up to STC 29 (assembly dependent)
    • Construction: Double-faced acoustic curtain system
    • Core Material: Mass Loaded Vinyl (MLV) barrier
    • Absorption Layer: Dual fiberglass acoustic absorption
    • Installation Options: Track-mounted, suspended, or enclosure frame
    • Application Type: Permanent industrial indoor installation
    • Primary Markets: Manufacturing, industrial facilities, mechanical rooms
    • BIM Formats: Revit (.RFA), IFC, 2D CAD (.DWG)

    Industrial Noise Control Curtain Performance – STC 29 Rated

    SCC-10 provides an STC rating of 29 when installed as part of an appropriate assembly. The 2-inch thick double-faced construction combines sound blocking and sound absorption in a single industrial noise control curtain system designed for demanding interior environments.

    Permanent Industrial Noise Control Curtain Applications

    SCC-10 industrial noise control curtains are specified for manufacturing equipment isolation, mechanical room containment, compressor enclosures, generator isolation, pump rooms, and factory floor noise zoning. Designed for permanent installation, the system provides consistent long-term industrial sound mitigation.

    Mechanical Room & Equipment Enclosure Sound Curtain Solutions

    In mechanical environments, SCC-10 functions as a flexible industrial sound barrier capable of surrounding high-noise equipment without rigid wall construction. Typical applications include HVAC isolation, chiller enclosures, boiler room containment, and electrical room partitioning.

    2-Inch Double-Faced Industrial Sound Barrier Construction

    The SCC-10 acoustic curtain incorporates a mass loaded vinyl core, dual absorption layers, and reinforced vinyl faces on both sides. This double-faced industrial noise control curtain design ensures balanced acoustic performance and improved reverberation control in open industrial environments.

    Track-Mounted & Suspended Industrial Curtain Installation

    SCC-10 can be installed using ceiling-mounted track systems, suspended cable systems, structural mounting frames, or free-standing enclosure assemblies. Although installation is flexible, the system is engineered for permanent industrial indoor use.

    BIM-Ready Industrial Noise Control Curtain Models

    SCC-10 is available as a BIM-ready industrial noise control curtain model for coordination and specification. Revit models support parametric sizing and enclosure representation suitable for LOD 300 development within industrial facility layouts.

    Specification
    • Industrial Sound Curtain Common Applications

      • In-plant noise control curtain dividers
      • Soundproof curtains & enclosures
      • Acoustical curtain dividers
      • Heavy Machine enclosures
      • Compressor & blower housing
      • Flexible doorways
      • Drive-thru doors
      • Stamping press enclosures
      • Noise reverberation control
      • Temporary construction noise barriers
      • Soundproofing wall panels & partitions
      • Fan enclosures
      • Grinder / compactor noise control
      • Flexible Room Dividers


    Technical specification
    • Unique ref.industrial-noise-control-curtain-2-inch-stc-29-scc-10
    • Product familyAcoustic Sound Barrier Curtains
    • Product groupMass Loaded Vinyl
    • TypeObject (single object)
    • Date of publishing2026-04-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code44 20 00
    • CSI MasterFormat 2014 TitleNoise Pollution Control
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States