Publish your products
Portable Acoustic Screens – Industrial Modular Sound Barrier Panels | SCC-12 & SCC-13
Portable Acoustic Screens – Industrial Modular Sound Barrier Panels | SCC-12 & SCC-13

    Portable Acoustic Screens – Industrial Modular Sound Barrier Panels | SCC-12 & SCC-13

    Portable Acoustic Screens – Industrial Modular Sound Barrier Panels | SCC-12 & SCC-13

    Steel Guard Safety Portable Acoustic Screens are industrial-grade mobile sound barrier panels engineered for temporary and semi-permanent noise control in manufacturing, commercial, and multi-use facilities. Available in 1-inch (SCC-12) and 2-inch (SCC-13) configurations with mass loaded vinyl (MLV) backing, these portable acoustic screens deliver both sound absorption and sound blocking performance in high-noise environments.

    Product Specifications

    • Panel Thickness Options: 1" (SCC-12) or 2" (SCC-13)
    • Core Material: Acoustic absorption core with MLV backing
    • STC Rating: SCC-12 – STC 27 | SCC-13 – STC 32
    • NRC Rating: SCC-12 – NRC 0.70 | SCC-13 – NRC 0.85
    • Configuration: Freestanding or linkable modular panels
    • Mobility: Optional casters available
    • Application Type: Industrial and commercial indoor use

    Industrial Portable Acoustic Screens with STC 27–32 Performance

    SCC-12 and SCC-13 portable acoustic screens combine sound absorption and sound barrier technology in a single modular panel system. The integrated mass loaded vinyl (MLV) backing increases sound transmission loss, while the acoustic core reduces reflected noise energy within industrial environments.

    The 2-inch SCC-13 configuration provides enhanced performance with STC 32 and NRC 0.85, making it suitable for higher-noise manufacturing and equipment areas. The 1-inch SCC-12 version provides effective moderate noise control with STC 27 and NRC 0.70.

    Modular Portable Acoustic Screens for Industrial Noise Control

    Portable acoustic screens can be deployed as equipment isolation barriers, temporary noise containment walls, industrial work zone partitions, maintenance area sound control barriers, and commercial multi-use space dividers. Panels may be used independently or linked together to create extended industrial sound containment zones.

    Freestanding & Linkable Portable Acoustic Sound Barrier Panels

    Each portable acoustic screen is engineered for stable freestanding use. Panels can be connected to form larger modular sound barrier assemblies for flexible facility layouts. Optional casters allow repositioning as operational needs change, making these portable acoustic screens adaptable for evolving industrial environments.

    1-Inch vs 2-Inch Portable Acoustic Screen Performance Comparison

    • SCC-12 (1-Inch):
    • STC 27
    • NRC 0.70
    • SCC-13 (2-Inch):
    • STC 32
    • NRC 0.85

    Enhanced sound blocking and absorption for higher-noise environments

    BIM-Ready Portable Acoustic Screen Models for Industrial Layouts

    Steel Guard Safety Portable Acoustic Screens are available as BIM-ready objects for industrial facility planning and coordination.

    Available formats include Autodesk Revit (.RFA), IFC, and 2D CAD (.DWG). The BIM model supports modular configuration and layout planning within manufacturing, commercial, and industrial environments.

    Specification

    Technical specification
    • Unique ref.portable-acoustic-screens-industrial-sound-barrier-panels
    • Product familyAcoustic Screen
    • Product groupPortrable Curtain
    • TypeObject (single object)
    • Date of publishing2026-04-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code44 20 00
    • CSI MasterFormat 2014 TitleNoise Pollution Control
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States