Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
sterisol/products/6a3a2a39-f549-41b3-830b-1caf51c5d207
Home
Categories
Sanitary
Dispensers
Dispenser 2.5 litre black deluxe
Available in United States
Sterisol
Follow
Dispenser 2.5 litre black deluxe
Dispenser for SterisolSystem 2.5 litre Art. No. 3554 Black de Luxe Black back and dispensing trigger, lacquered silver frame to smoked transparent cover.
Download
Technical specification
Technical specification
Unique ref.
3553
Product family
Dispenser
Product group
2.5 litre
Type
Object (single object)
Date of publishing
2012-11-27
Edition number
1
Height (mm)
340
Width (mm)
151
Depth (mm)
126
Links
Links
Product url
http://eng.sterisol.se/index.php?id=414
Related
Related
Material main
Plastic
Material secondary
Plastic
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Dispensers
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Tork-Essity North America
Tork Electronic Paper Hand Towel Roll Dispenser Black H71
Download
Dolphin Solutions Ltd
BC928 Dolphin Stainless Steel Maxi Paper Towel Dispenser
Download
Tork-Essity North America
Tork OptiServe® 2-Roll Coreless Toilet Paper Dispenser, Black
Download
HEWI
Toilet seat cover dispenser, 900-06-017XA
Download
Dolphin Solutions Ltd
BC923 Dolphin Stainless Steel Vertical Soap Dispenser
Download
Kimberly-Clark Professional
Series 35370 MOD Stainless Steel Recessed Wall Unit with Trash Receptacle
Download