Publish your products
Water Heater SH 100 S electronic
Water Heater SH 100 S electronic
Water Heater SH 100 S electronic

    Water Heater SH 100 S electronic

    STIEBEL ELTRON wall mounted DHW cylinder SH 100 S, 100 l, 1-6 kW, white
    Specification
    • Application • The wall mounted cylinders supply DHW conveniently and energy efficiently to multiple draw-off points, e.g. individual or group supply to the bathroom and kitchen. • The pressure-tested, sealed unvented appliances can be combined with all commercially available pressure taps. • If only one draw-off point is used, the appliance can also be used with a non-pressurised, open vented connection.

      Convenience features • The temperature can be variably adjusted and limited in three stages. • The heat-up phase is visually indicated. • Seven LED fields on the user interface indicate the usable heat content.

      Efficiency • Low energy losses thanks to high grade thermal insulation.

      Installation • The integral recessed grips facilitate handling of the wall mounted cylinder. • Quick and straightforward replacement of all standard wall mounted cylinders thanks to the well planned design. • The supplied installation template enables easy marking of holes to be drilled and pre-installation of water connections. • The universal wall mounting bracket allows both corner and wall installation. Standard delivery includes mounting bracket caps and spacers for protruding walls. • Selectable connected load with removable strain relief for simplified installation. • The appliance is suitable for installation in systems with plastic, copper or stainless steel pipework. • Large flanged aperture allows effective and convenient descaling. The flanged immersion heater is easy to remove and is fitted with a polarised immersion heater plug. • The appliance is drained via a drain valve with hose connection. • The design allows environmentally responsible sorting and recycling of the individual components.

      Safety • The universal flanged immersion heater is suitable for single circuit operation. • The steel inner cylinder with special "anticor" directly applied enamel coating on the inside helps to ensure a long service life. • The high grade magnesium anode offers additional corrosion protection. Its consumption is indicated via the user interface. • Automatic frost protection monitors the water temperature and prevents the cylinder from freezing. The appliance is hoseproof to protection rating IP 25.

    Technical specification
    • Unique ref.SH-100-S-electronic
    • Product familyWall mounted
    • Product groupcylinders
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)1050
    • Width (mm)510
    • Depth (mm)510
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)40.8
    Classification
    • BIMobject CategoryPlumbing - Water Heaters

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit