Publish your products
Water Heater SN 10 SL
Water Heater SN 10 SL

    Water Heater SN 10 SL

    STIEBEL ELTRON small water heater SN 10 SL, 10 l, 2.0 kW / 230 V, white
    Specification
    • Application • The efficient and energy saving non-pressurised small water heaters supply DHW to individual draw-off points such as sinks in utility rooms or kitchens. • The appliances can be connected to all commercially available non-pressurised taps.

      Convenience features • The cylinder for oversink installation supplies warm and hot water to individual draw-off points at any time. • The temperature can be variably adjusted via the rotary selector on the appliance; four-stage temperature limitation is possible. • The heat-up phase is signalled by an indicator lamp. • The frost protection function activates automatically when the appliance is switched off. It monitors the water temperature and prevents the cylinder from freezing.

      Efficiency • Water is heated directly at the draw-off point, which prevents thermal losses in the cylinder or pipework. • Low energy losses thanks to high grade EPS thermal insulation of the polypropylene inner cylinder. • Fast and accurate temperature capture by the sensor immersed in the water.

      Installation • Very quick installation with the improved PROFI-RAPID installation system. • Straightforward replacement for all standard small water heaters. • The universal mounting rail compensates for unevenness in the wall and drill hole discrepancies and is designed to match commonly used fixing points. • Threaded metal water fittings for secure replacement. • Practical storage of excess power cable in the back panel of the appliance.

      Safety • Long service life thanks to robust copper tubular heater with low surface load. • Safe commissioning for all 2 kW appliances with resettable high limit safety cut-out. • Anti-scalding protection can be activated by mechanical temperature limiting.

    Technical specification
    • Unique ref.SN-10-SL
    • Product familySmall
    • Product groupwater heaters
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)503
    • Width (mm)295
    • Depth (mm)275
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.6
    Classification
    • BIMobject CategoryPlumbing - Water Heaters

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit