This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Blidö Stackable Armchair

Unique ref.: 9030
Brand: Stolab
Product family: Chairs - Stools - Benches
Product group: Blidö
Width (mm): 530
Height (mm): 930
Depth (mm): 560
Date of publishing: 2012-09-17
Edition number: 1
Type: Object (single object)
Download (7)
A stackable chair that is easy to handle. Straight and simple in design, but with several details that ensure Blidö has a solid and finished look. Attractively shaped and comfortable armrests with gently rounded ends. Corner blocks in the seat and fixed, grooved pins in the legs and back make the chair stable and durable. Removable upholstery with loose seat. Available with wooden or upholstered seat with nailed or removable upholstery. Calico or rubberised fabric. Washable at 60 °C. Can be supplied with glide wheels. Stackable, 6. Supplied ready assembled. Available in natural lacquer, oil or stain. Design: Nils-Göran Gustafsson.


Material main: Birch
Material secondary: Upholstery
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

BIMobject®