This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Erik Stackable Chair

Unique ref.: 9047
Brand: Stolab
Product family: Chairs - Stools - Benches
Product group: Erik
Width (mm): 510
Height (mm): 700
Depth (mm): 490
Date of publishing: 2012-09-17
Edition number: 1
Type: Object (single object)
Download (7)
Erik is a very sharp-looking, stable chair that can be hung on a table when not in use. This is an extremely comfortable chair thanks to its form-fitting brack that extends at the sides, providing support for the arms and further increasing comfort. With the whole chair or just its seats in a lively colour. Erik is a bold and eye-catching feature in many settings. The chair fits neatly under our tables without side rails. Stackable, 5. Supplied ready-assembled. Available in natural lacquer, oil or stain. Design: Marit Stigsdotter.


Material main: Birch
Material secondary: Birch
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

BIMobject®