Publish your products
Storax Louvre Wall ST-050-CLOSE
Storax Louvre Wall ST-050-CLOSE

    Storax Louvre Wall ST-050-CLOSE

    ST-050-CLOSE | Extruded Z-shaped dummy louvre with 50 mm pitch. Fully closed, no air passage.
    Specification
    • ST-050-CLOSE | Extruded Z-shaped dummy louvre with 50 mm pitch. Fully closed, no air passage. Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Optional insect-resistant perforation (ST-050-PERFO). Single and double doors with STORAX fittings. Louvre holders: ST-050-11 (single), ST-050-12 (double for thermal expansion). Pre-mounted on support profile. Max. span 2100 mm at wind load qb 800 Pa. Profile size: 41 x 60 mm.
    Technical specification
    • Unique ref.ST-050-close
    • TypeBuilding Material
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Netherlands