Publish your products
Storax BV floor hatch BV

Storax BV floor hatch BV

The BV floor hatch is a durable, fully odor- and watertight cover made of 2 mm thick cold-formed steel, hot-dip galvanized for corrosion resistance. Reinforced internally with twisted steel wire and fitted with a chemical-resistant seal, it supports a breaking load of up to 125 kN according to EN 124. Supplied complete with mounting accessories and a clear installation manual, it is easy to open and close using hex bolts
Specification
  • Floor hatch type BV: Frame and cover made from 2 mm thick cold-formed sheet steel; hot-dip galvanized; breaking load: 125 kN according to EN 124; installation height: 75 mm; tray depth: 50 mm; cover reinforced internally with twisted steel wire; guaranteed odor- and watertight; to be filled with C35/45 concrete; visible rim after filling: 4–5 mm; equipped with high-quality chemical-resistant seal; easy opening/closing using hex bolts; delivered complete with all necessary accessories and clear installation manual. Available sizes – Type BV: BV 33: 300×300 mm (external 435×435 mm, 10 kg); BV 45: 450×450 mm (585×585 mm, 16 kg); BV 55: 500×500 mm (635×635 mm, 17 kg); BV 64: 600×400 mm (735×535 mm, 17 kg); BV 66: 600×600 mm (735×735 mm, 21 kg); BV 86: 800×600 mm (935×735 mm, 27 kg); BV 88: 800×800 mm (935×935 mm, 31 kg); BV 106: 1000×600 mm (1135×735 mm, 31 kg); BV 108: 1000×800 mm (1135×935 mm, 37 kg); BV 110: 1000×1000 mm (1135×1135 mm, 42 kg).
Technical specification
  • Unique ref.bv
  • TypeBuilding Material
  • Date of publishing2025-09-08
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Access doors & panels

Region availability

Europe
Netherlands