Publish your products
Storax BV floor hatch BV-GD-F90
Storax BV floor hatch BV-GD-F90
Storax BV floor hatch BV-GD-F90

    Storax BV floor hatch BV-GD-F90

    Type BV-GD-F90 | Fire-resistant steel floor hatch, odor- and nearly watertight, fire-rated 120 minutes.
    Specification
    • Type BV-GD-F90 | Fire-resistant steel floor hatch, odor- and nearly watertight, fire-rated 120 minutes. Constructed from 2 mm cold-formed steel with cross-welded reinforcement made of twisted steel wire (Ø8/12 mm). Installation height: 75 mm, tray depth: 50 mm. To be filled with concrete C35/45. Breaking load: 125 kN according to EN 124. Equipped with high-grade fire-resistant sealing. Easy one-hand operation with gas struts and stainless steel hinge. Fall-back protection and two fixed U-anchors with mounting holes on the hinge side. Hot-dip galvanized, supplied complete with all accessories and clear installation instructions. Sizes: BV-GD-F90/66 (600x600 mm), BV-GD-F90/86 (800x600 mm), BV-GD-F90/88 (800x800 mm), BV-GD-F90/106 (1000x600 mm), BV-GD-F90/108 (1000x800 mm), BV-GD-F90/110 (1000x1000 mm).
    Technical specification
    • Unique ref.bv-gd-f90
    • TypeBuilding Material
    • Date of publishing2025-09-08
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Access doors & panels

    Region availability

    Europe
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit