Publish your products
Storax BV floor hatch BVH-MAXI
Storax BV floor hatch BVH-MAXI

    Storax BV floor hatch BVH-MAXI

    Type BVH-MAXI | Deep steel floor hatch (100 mm), odor- and watertight, specially designed for paving stones.
    Specification
    • Type BVH-MAXI | Deep steel floor hatch (100 mm), odor- and watertight, specially designed for paving stones. Made from 2 mm cold-formed steel with internal reinforcement using twisted steel wire. Installation height: 125 mm, tray depth: 100 mm. To be filled with concrete C35/45. Breaking load: 125 kN according to EN 124. Features a high-quality, chemical-resistant seal. Hot-dip galvanized. Easy opening/closing using standard hex bolts. Supplied complete with all accessories and clear installation instructions. Sizes: BVH-MAXI 55 (500x500 mm), BVH-MAXI 66 (600x600 mm), BVH-MAXI 88 (800x800 mm), BVH-MAXI 110 (1000x1000 mm).
    Technical specification
    • Unique ref.bvh-maxi
    • TypeBuilding Material
    • Date of publishing2025-09-08
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Access doors & panels

    Region availability

    Europe
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit