Publish your products
Storax Louvre Wall ST-033-08

Storax Louvre Wall ST-033-08

ST-033-08 | Extruded aluminium intrusion-resistant Z-profile with a 33.3 mm pitch and 26% physical free area. Designed for high-risk applications like high-voltage cabins, visual shielding or harsh weather environments.
Specification
  • ST-033-08 | Extruded aluminium intrusion-resistant Z-profile with a 33.3 mm pitch and 26% physical free area. Designed for high-risk applications like high-voltage cabins, visual shielding or harsh weather environments. Made from aluminium extrusion (EN AW 6063 T66), anodized (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon color (60–80 microns). Available with single or double doors and standard STORAX hardware. Louvre holders: ST-033-11 (30 mm) or ST-033-12 (34 mm, for thermal expansion). Max. span 950 mm at wind load qb 800 Pa. Blade dimensions: 20.4 x 42.3 mm.
Technical specification
  • Unique ref.st-033-08
  • TypeBuilding Material
  • Date of publishing2025-07-11
  • Edition number1
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

Europe
Netherlands