Publish your products
Storax Louvre Wall ST-033-v

Storax Louvre Wall ST-033-v

ST-033-V | Extruded V-shaped aluminium profile with a 33.3 mm pitch and 43% physical free area.
Specification
  • ST-033-V | Extruded V-shaped aluminium profile with a 33.3 mm pitch and 43% physical free area. Designed for high-risk applications such as high-voltage enclosures, anti-intrusion protection, visual shielding, or harsh weather resistance. Made from aluminium extrusion (EN AW 6063 T66), anodized (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour (60–80 microns). Also suitable for vertical installation. Single and double doors available with standard STORAX fittings. Louvre holders: ST-033-11 (30 mm) or ST-033-12 (34 mm, for thermal expansion). Max. span 800 mm at wind load qb 800 Pa. Blade dimensions: 39.6 x 37.6 mm.
Technical specification
  • Unique ref.st-033-v
  • TypeBuilding Material
  • Date of publishing2025-12-22
  • Edition number1
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

Europe
Netherlands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit