ST-060-HF | Extruded aluminium Z-profile with 60 mm pitch. Physical free area: 76%. Minimal air resistance, high airflow capacity and sleek design. Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Mounted with louvre holder ST-060-HF-11 or ST-060-HF-12, pre-mounted on support profile. Technical data: depth 78 mm, height 60 mm, K-factor (intake) 5.03, (exhaust) 4.96, visual free area 90%, max. span 650 mm (qb 800 Pa).