ST-066-01 | Extruded aluminium profile with good airflow and 66 mm pitch. Physical free area: 49.2%
Specification
ST-066-01 | Extruded aluminium profile with good airflow and 66 mm pitch. Physical free area: 49.2%. Visual free area: 70%. Depth x Height: 55 x 76.5 mm. K-factor (intake): 13.62. Max span between supports at 800 Pa wind load: 1600 mm. Top louvre ST-066-02 available for clean upper edge finish. Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Installed with louvre holders ST-066-11/-12 or ST-066-13/-14, pre-mounted on support profile.