Publish your products
Storax Louvre Wall ST-150-acs
Storax Louvre Wall ST-150-acs
Storax Louvre Wall ST-150-acs

    Storax Louvre Wall ST-150-acs

    ST-150-ACS (34%) – Extruded aluminium louvre profile. Trapezoidal profile with 150 mm pitch. Louvres filled with inorganic mineral wool for sound absorption.
    Specification
    • ST-150-ACS (34%) – Extruded aluminium louvre profile. Trapezoidal profile with 150 mm pitch. Louvres filled with inorganic mineral wool for sound absorption. Optional laser-cut aluminium end caps in louvre colour. Material: aluminium extrusion EN AW 6063 T66. Finish: anodised (20µm) or powder coated in RAL, NCS, Sikkens or Interpon colours (60–80µm). Acoustics: Rw(C;Ctr) = 11 (-1;-2) dB. Louvre holder: type ST-150-ACS-11, pre-mounted on carrier profile. Technical data: pitch 150 mm. Depth 147 mm. Height 239 mm. Physical free area 34.3%. Visual free area 54%. Intake K-factor 27.4. Maximum span 2800 mm at wind load qb 800 Pa.

    Technical specification
    • Unique ref.st-150acs
    • TypeBuilding Material
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Netherlands