Publish your products
Storax ventilation Louver ST-421rc2

Storax ventilation Louver ST-421rc2

The RC2 burglar-resistant built-in grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 2.3 × 2.3 mm, while stainless steel wire mesh 304 with a mesh size of 6 × 6 mm is available on request. The finish can be supplied in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns.
Specification
  • Material The RC2 burglar-resistant built-in grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 2.3 × 2.3 mm, while stainless steel wire mesh 304 with a mesh size of 6 × 6 mm is available on request. The finish can be supplied in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns. Dimensions The blade pitch is 50 mm, the built-in depth is 46 mm and the frame flange measures 40 mm. The minimum production dimensions are 250 × 250 mm. Options Available options include a water channel, removable insect mesh, a filter and a version without flange. Characteristics The grille is aesthetically refined and functionally robust, certified as burglar-resistant according to RC2, compliant with EN 1627 to EN 1630 (September 2011), valid for surface areas up to 4.8 m². It is easy to install using the supplied stainless steel dowels. The grille is entirely corrosion-resistant due to the use of aluminium profiles and connection components exclusively made from aluminium and stainless steel. Typical applications This burglar-resistant grille is suitable for schools, retail environments and apartment buildings.
Technical specification
  • Unique ref.st-421rc2
  • TypeBuilding Material
  • Date of publishing2025-12-18
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryDoors - Louvers