Publish your products
Storax ventilation Louvre ST-424
Storax ventilation Louvre ST-424

    Storax ventilation Louvre ST-424

    The heavy-duty frame grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 2.3 × 2.3 mm, while stainless steel wire mesh 304 with a mesh size of 6 × 6 mm is available on request. The finish can be supplied in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns.
    Specification
    • Material The heavy-duty frame grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 2.3 × 2.3 mm, while stainless steel wire mesh 304 with a mesh size of 6 × 6 mm is available on request. The finish can be supplied in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns. Dimensions The blade pitch is 50 mm. The minimum production dimensions are 220 × 220 mm and the flange width is available in 24 or 28 mm. When ordering, the total dimensions, width × height in millimetres, must be specified. Fixing The grille is installed in the same manner as double glazing and is clamped into the window frame. Options Available options include a water channel, removable insect mesh and a filter.
    Technical specification
    • Unique ref.st-424
    • TypeBuilding Material
    • Date of publishing2025-12-18
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Louvre window

    Region availability

    Europe
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit