Publish your products
Storax ventilation Louvre ST-480
Storax ventilation Louvre ST-480

    Storax ventilation Louvre ST-480

    The high-capacity built-in grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 6 × 6 mm; stainless steel wire mesh 304 with a mesh size of 2.3 × 2.3 mm is available on request. The finish is available in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns.
    Specification
    • Material The high-capacity built-in grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 6 × 6 mm; stainless steel wire mesh 304 with a mesh size of 2.3 × 2.3 mm is available on request. The finish is available in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns. Dimensions The blade pitch is 60 mm, the built-in depth is 82 mm and the frame flange measures 50 mm. The minimum production dimensions are 300 × 300 mm. Fixing The grille is supplied with wall anchors no. 429. For grilles larger than 3 m², a supporting reinforcement structure must be provided. On request, the frame flange can be supplied with screw holes in a standard pattern for visible front-side mounting. Options Available options include a water channel, removable insect mesh, counter frame, filter, version without flange and the ST-483 frame grille. Typical applications This grille is suitable for car parks and industrial environments where high air throughput is required.
    Technical specification
    • Unique ref.st-480
    • TypeBuilding Material
    • Date of publishing2025-12-18
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Louvre window

    Region availability

    Europe
    Netherlands