Publish your products
Storax ventilation Louvre ST-484

Storax ventilation Louvre ST-484

The heavy-duty frame grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 2.3 × 2.3 mm, while stainless steel wire mesh 304 with a 6 × 6 mm mesh is available on request. The finish can be supplied in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns.
Specification
  • Material The heavy-duty frame grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 2.3 × 2.3 mm, while stainless steel wire mesh 304 with a 6 × 6 mm mesh is available on request. The finish can be supplied in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns. Dimensions The blade pitch is 50 mm and the clamping width can be supplied in 24 or 28 mm. The minimum production dimensions are 220 × 220 mm. When ordering, the total dimensions, width × height in millimetres, must be specified. Fixing The grille is installed in the same manner as double glazing and is clamped into the window frame. Options Available options include a water channel, removable insect mesh, a filter and a closable version type ST-484-VA based on the ST-414-VA mechanism.
Technical specification
  • Unique ref.st-484
  • TypeBuilding Material
  • Date of publishing2025-12-18
  • Edition number1
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWindows - Louvre window

Region availability

Europe
Netherlands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit