Publish your products
Origehm Dual-Control Shower System
Origehm Dual-Control Shower System
Origehm Dual-Control Shower System
Origehm Dual-Control Shower System

    Origehm Dual-Control Shower System

    The Dual Control Origehm shower column is ideal for any type of bathroom thanks to its adjustable bar and single-function hand shower, offering a personalized and comfortable experience. What truly sets it apart is its innovative single-lever design with a thermostatic look, adding a sophisticated and contemporary touch to your space. A functional and stylish option for those looking to upgrade their bathroom with design, comfort, and elegance.
    Specification
      • Dual Control: single mixer with thermostatic mixer appearance
      • Safe Touch technology for a cooler feel when touching the tap body
      • Ø25 cm ultra-slim metal anti-limescale head shower
      • 1 function metal anti-limescale hand shower
      • 1.5 m shower hose
      • Sliding hand shower holder
      • Adjustable telescopic rail:
        • Minimum height: 98.7 cm
        • Maximum height: 131.2 cm
      • High-precision, smooth-operating ceramic cartridge
      • Integrated ceramic diverter
      • Impurity-collecting filters
      • Non-return valves
      • Available finishes:
        • Chrome – Ref. 342780200
        • PVD Brushed Gold – Ref. 34278020G6
        • PVD Gun Metal – Ref. 34278020GM
      • PVD finishes with anti-fingerprint treatment
      • 5-year warranty (3 years on accessories)
    Technical specification
    • Unique ref.342780200
    • Product familyShower systems
    • Product groupShower systems
    • TypeObject (single object)
    • Date of publishing2026-08-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Showers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit