Publish your products
Origehm Single Lever Bidet Mixer
Origehm Single Lever Bidet Mixer
Origehm Single Lever Bidet Mixer
Origehm Single Lever Bidet Mixer
Origehm Single Lever Bidet Mixer

    Origehm Single Lever Bidet Mixer

    The Origehm Single Lever Bidet Mixer combines contemporary design and water-efficient performance with its refined tubular lines and timeless aesthetic. Its high-efficiency features contribute to sustainable building requirements and make it suitable for projects pursuing BREEAM and LEED certification. It offers a balance of functionality, comfort, and durability.

    Specification
      • Cold Start
      • Water flow limiter: 4 L/min
      • Reduces water consumption by over 60% compared to a standard tap
      • Ideal for BREEAM and LEED projects
      • Easy Fix fast installation system
      • High-precision, smooth-operating ceramic cartridge
      • Anti-limescale aerator
      • Swivel ball joint
      • 3/8” flexible inlet pipes included
      • Drain stopper not included
      • Available finishes:
        • Chrome – Ref. 346260270
        • PVD Brushed Gold – Ref. 34626027G6
        • PVD Gun Metal – Ref. 34626027GM
      • PVD finishes with anti-fingerprint treatment
      • 5-year warranty
    Technical specification
    • Unique ref.346260270
    • Product familyBath taps
    • Product groupBath taps
    • TypeObject (single object)
    • Date of publishing2026-08-07
    • Edition number1
    Related
    • Material mainStainless steel 304
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit