Publish your products
Origehm Shower Head
Origehm Shower Head
Origehm Shower Head
Origehm Shower Head
Origehm Shower Head
Origehm Shower Head
Origehm Shower Head
Origehm Shower Head
Origehm Shower Head
Origehm Shower Head

    Origehm Shower Head

    A Ø25 cm round anti-limescale shower head with a metallic finish, designed to deliver a smooth and even rainfall-style water flow. Its slim profile and universal design make it easy to combine with a wide range of shower arms and built-in tapware. Available in multiple finishes to perfectly match the aesthetic of your bathroom.
    Specification
      • Water flow limiter: 9 L/min
      • Metallic
      • Ø25 cm
      • Anti-limescale nozzles
      • Includes ball joint
      • Available finishes:
        • Chrome – Ref. 790068100
        • PVD Brushed Gold – Ref. 79006810G6
        • PVD Gun Metal – Ref. 79006810GM
        • PVD Metallic Black – Ref. 79006810N2
        • PVD Metallic Bronze – Ref. 79006810BZ
        • Matte Black paint – Ref. 79006810N
        • Matte White paint – Ref. 79006810W
      • Recommended shower arm: 790075700 / 79007570G6 / 79007570GM / 79007570N2 / 79007570BZ / 79007570N / 79007570W
      • PVD finishes with anti-fingerprint treatment
      • 3-year warranty on accessories
    Technical specification
    • Unique ref.790068100
    • Product familyShower systems
    • Product groupShower systems
    • TypeObject (single object)
    • Date of publishing2026-08-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Showers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit