Publish your products
STRUGAL 400 2IV1 Exterior Door
Strugal

STRUGAL 400 2IV1 Exterior Door

4.4 out of 5 stars4.4(7 reviews)
A unique solution in the market for a uniform finish of the entire set of doors and windows. Combining strength, design and durability for the entire set of doors for an architectural project is now possible due to this innovative solution based on the use of aluminium.
Specification
  • • Leaf thickness 47 mm. • Direct installation or on pre-frame. • Metallic Pre-frame (optional). • Safety lock lever with 1 or 3-point locking system. • High safety, anti-gas / skeleton key / cylinder. • Safety hinges. • Automatic wind break. • Possibility of lateral and upper attachments for different models. • Lacquered, average layer thickness of 60 microns on visible or prominent faces. • Textured colour and faux wood finishes.
Technical specification
  • Unique ref.strugal_a4002iv1
  • Product familySTRUGAL PUERTAS ALUMINIO + PVC
  • Product groupPUERTAS DE EXTERIOR
  • TypeObject (single object)
  • Date of publishing2019-07-11
  • Edition number1
Related
  • Material mainAluminum
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Swing Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Africa
Portugal
Morocco
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit