Publish your products
STRUGAL S52NT (Curtain Wall)
STRUGAL S52NT (Curtain Wall)
STRUGAL S52NT (Curtain Wall)
    Strugal

    STRUGAL S52NT (Curtain Wall)

    The ideal option for contemporary design façades. A structure consisting of uprights and cross members connected together by means of specially designed parts. This wall provides guaranteed thermal insulation with various drainage and ventilation options.
    Specification
    • • A structure consisting of uprights and cross members connected together to form the required section in the project. • Option for straight cut upright-cross member connection (CR) • Visible section of 52 mm width and variable depth • Thermal insulation guaranteed by 18 and 28 mm insulator profiles • Exterior wall finish of flaps stapled to the aluminium pressure plate • The structural glued versions (Strugal S52SGi/S52CRi) incorporate anodised aluminium “U” profiles in the glass chamber so that it is supported on pressure supports at the four sides. • Option for the glass to be supported on two sides by vertical or horizontal flaps. • Option for drainage and ventilation by modules or by levels.
    Technical specification
    • Unique ref.strugal_s52nt
    • Product familyFachadas Ligeras
    • Product groupSTRUGAL S52
    • TypeObject (single object)
    • Date of publishing2018-11-09
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • IFC classificationCurtain Wall
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 13
    • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain