Publish your products
STRUGAL S88RP ARTIS   Window (Raisable)
STRUGAL S88RP ARTIS   Window (Raisable)
STRUGAL S88RP ARTIS   Window (Raisable)
    Strugal

    STRUGAL S88RP ARTIS Window (Raisable)

    4.0 out of 5 stars4.0(11 reviews)
    New system for aluminum sliding windows and balconies of high thermal performance with clean and minimalist lines that provides maximum openness to the exterior, comfort and natural light.
    Specification
    • • Perimetral frames of 74 mm, 85 and 94 mm. • Straight cut leaves with 42 and 46 mm depth and 70 mm exposed section for the sliding opening version, and 80 mm for the opening-hinged version, with the possibility of glazing thickness of up to 32 mm. • High thermal performance thanks to polyamides of up to 34 mm in length and multi-chambered PVC-r accessories.
    Technical specification
    • Unique ref.strugal_s88rp_raisable
    • Product familySistemas Correderas
    • Product groupSTRUGAL S88RP
    • TypeObject (single object)
    • Date of publishing2021-09-29
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit