Publish your products
Suvinil Constructions Interior Putty
Suvinil Constructions Interior Putty
Suvinil Constructions Interior Putty
    Suvinil
    Archived

    Suvinil Constructions Interior Putty

    The Constructions line was made to improve the performance of the painting in his work. Suvinil Interior Putty adheres and fills the surface, is easy to apply, to sandpaper and is ideal for indoor areas. 

    Available Sizes and Yields:

    Can: 28 Kg: up to 60 - 84 m2/coat;
    Plastic Pail: 25 Kg: up to 54 - 75 m2/coat;

    Specification
    • Role: Level and correct small imperfections in masonry surfaces in general, but indicated only for indoor environments.
      Indicated Area: Interior;
      Finishing: Flat Matt;

      Yield: up to 60 - 84 m2/coat (28kg)
      Surfaces: Indicated for leveling and correcting shallow imperfections of internal surfaces of plaster, plaster, thin mass, fiber cement, concrete, concrete blocks and walls painted with PVA or acrylic latex providing a smooth finish.

      Pre-Application Products: Suvinil Constructions Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Constructions Primer for Plaster, Drywall and Mortar (for new srufaces of mortar, gypsum or drywall).

    Technical specification
    • Unique ref.SUV-CCIVIL-MCO
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint - Civil Construction
    • TypeObject (single object)
    • Date of publishing2019-08-21
    • Edition number1
    • Height (mm)314.5
    • Width (mm)310
    • Depth (mm)310
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)25.01
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_64
    • Uniclass 2015 DescriptionPlasters and renders
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit