Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
svedbergs/products/1d4be580-a95d-4c05-b67d-2ab9b83ef3b7
Home
Categories
Sanitary
Storage
Wall cabinet 70x40 smooth
Unavailable in United States
Svedbergs
Follow
Wall cabinet 70x40 smooth
Choose units in different sizes. All are available in white, grey, light oak and black oak finish.
Download
Technical specification
Technical specification
Unique ref.
Vsk40S
Product family
Forma/Skapa
Product group
Badrumsmöbler
Type
Object (single object)
Date of publishing
2017-03-30
Edition number
1
Height (mm)
700
Width (mm)
400
Links
Links
Product url
https://www.svedbergs.com/products/bathroom-furniture/storage/wall-cabinet-incl.-door/?
Related
Related
Material main
MDF
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_40_30_78_03
Uniclass 2015 Description
Bathroom cabinets
CSI MasterFormat 2014 Code
12 35 30.23
CSI MasterFormat 2014 Title
Bathroom Casework
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Svedbergs
Poem 60x35 2L
Download
Svedbergs
Poem 60x35 1L
Download
Svedbergs
Poem 80x45 2L
Download
Svedbergs
Poem 60x45 2L
Download
Svedbergs
Poem 50x35 2L
Download
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download