We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Forsa Corner shower with folding screen fixed wall/door 70x90

Unique ref.: ForsaHornVikFast70x90
Brand: Svedbergs
Product family: Forsa
Product group: Showers
Width (mm): 700
Height (mm): 1980
Depth (mm): 925
Date of publishing: 2017-11-28
Edition number: 1
Type: Object (single object)
Consists of a fixed screen with curtain rail (max. 105 cm), floor mounting and transparent rubber seal against the floor, plus one folding door (180°) with transparent rubber seal against the floor and between the glass panels. The door can be opened/folded inwards. Practical if you have furniture in front of the door. No threshold – disabled-friendly. Toughened safety glass 6 mm. Wall profiles allow pipe installation 30 mm from wall. Showers can be supplemented with 20 or 40 mm wall profiles. Height 198 cm (199 cm upper edge of rod). Door opening 61-81 cm. Available for right-hand or left-hand installation. Not reversible.

6 mm toughened safety glass. Glass colours: Clear, Frosted, Smoked, Semi-frosted. Profile colours: Polished aluminium, Matt aluminium.


Material main: Glass
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Showers
IFC classification: Furnishing Element
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2.0 Code: PR-35-06-79
Uniclass 2.0 Description: Shower Enclosures
Uniclass 2015 Code: SL_35_80_80
Uniclass 2015 Description: Showers
NBS Reference Code: 35-06-79
NBS Reference Description: Shower Enclosures
CSI MasterFormat 2014 Code: 10 28 19.16
CSI MasterFormat 2014 Title: Shower Doors
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden
  • United Kingdom

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Depth 925 mm
Height 1980 mm
Material Glass
Width 700 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Glass

All BIM objects are real products from real manufacturers confirmed and approved