We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Wood

Unique ref.: 16208
Brand: Swedese
Product family: Sofa
Product group: Wood
Width (mm): 2200
Height (mm): 700
Depth (mm): 870
Date of publishing: 2017-02-14
Edition number: 1
Type: Object (single object)
Download (8)
Sofa
Wooden frame in oak or ash, or upholstered frame.
Steelbase black structure lacquer. Legs in white, black or chrome finish. Or wooden legs.
Removable upholstery. Leather in Elmo Nordic or Baltique

W 220/170
H 72
SH 39
D 87


Material main: Wood
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Armchairs & Sofas
IFC classification: Furnishing Element
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_50_12_81
Uniclass 2015 Description: Sofas
CSI MasterFormat 2014 Code: 12 52 19
CSI MasterFormat 2014 Title: Upholstered Seating
OmniClass Number: 23-21 23 13 15
OmniClass Title: Residential Sofas
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Hong Kong
  • South Korea
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Cyprus
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Israel
  • Turkey
North America
  • United States
Oceania
  • Australia
South America
  • Brazil

BIMobject®